N9056EM0E Channel Quality/Group Delay Measurement Application


Release Date |
May 2025 |
S/W Version Date |
2025.0501 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.41.06_Win10_Win11.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Fixed issue in Group Delay measurements that caused an “Apply Tone to SG” message to appear when there is no connection to the signal generator (SG) (XSA-48397)
-
Fixed issue in Group Delay measurement that caused the Estimated PAPR value with the internal waveform generation to not be displayed (XSA-48402)
-
Fixed issue that caused traces to be cleared when switching between screens with different measurements (e.g. Group Delay on one screen, Noise Power Ratio on another screen) (XSA-49215)


Release Date |
January 2025 |
S/W Version Date |
2025.0101 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.40.05_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for N9042B-575, Frequency Range 2 Hz to 75 GHz


Release Date |
September 2024 |
S/W Version Date |
2024.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.39.28_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
In Group Delay measurement, added support for the reference multi-tone IQ waveform generation internally, and export waveform to an external signal generator (SG) or DUT. Also, estimated PAPR value of internally generated waveform is shown on Meas Setup: Tone menu panel. (2024.0801)
-
In Group Delay measurement, increased maximum settable number of tones from 200,001 to 1,000,001 points (2024.0801)


Release Date |
March 2024 |
S/W Version Date |
2024.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.38.01_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
In Group Delay measurement, added support for N5186A MXG Signal Generator connectivity and control, under Meas Setup: Signal Generator: Connection Management menu (2024.0301)

-
Fixed issue that caused Phase Distribution / Random Seed to not affect the random sequence for phase (XSA-41688)
-
Fixed issue where Frequency Error was not being reported correctly when demod OSR is greater than 2 (XSA-41148)


Release Date |
January 2024 |
S/W Version Date |
2023.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.37.02_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
NOTE: This release does not support the Windows 7 operating system.

-
Added support for Auto Attenuation “Adjust Atten for Min Clipping” feature
-
Added support for N7621B Multi-tone Signal Studio setup file (*.mtd) recall function for tone definition table configuration (2023.1201)
-
Included Reference tone table information into tone definition table save and recall functions.
-
Added support for captured IQ data Recording and Playback functions (2023.1201)


Release Date |
August 2023 |
S/W Version Date |
2023.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.36.04_Win10.exe |
NOTE: This release contains a defect related to Noise Floor Extension (NFE) that is fixed with A.36.07
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue that caused the Gate Polarity value set in other measurements to not be applied to the Monitor Spectrum measurement (XSA-30900)


Release Date |
March 2023 |
S/W Version Date |
2023.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.35.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Burst Search feature for In-Orbit large group delay (2023.0301)
-
“Do Calibration” for Time Offset Result (2023.0301)
-
Phase Noise Optimization selection support under Advanced menu (2023.0301)
-
Supported “Use Current Meas” for RCal (2023.0301)
-
Showed “Raw Spectrum RBW” setting in Spectrum trace window

-
Changed default folder for saving the Tone Table in Group Delay measurement. It is now in Documents\CQM\data\GDEL folder. (XSA-32762)
-
Added support for M9484C VXG-C source for Group Delay measurement (XSA-32534)
-
Fixed issue causing BBIQ Range Auto/Man to always be set to Auto on every switch into the IQ waveform measurement (XSA-30862)


Release Date |
December 2022 |
S/W Version Date |
2022.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.34.05_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Added SG Connection summary on Meas Setup / Signal Generator menu
-
Enhancement to Auto Scaling
-
Added support of V3050A Signal Analyzer Frequency Extender to N9042B. Requires license N9042B-EXW


Release Date |
July 2022 |
S/W Version Date |
2022.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.33.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Peak Search and Marker related enhancements
-
Improved Tone configuration with a new parameter, Tone Span


Release Date |
March 2022 |
S/W Version Date |
2022.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.32.12_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Fixed issue that prevented measurement data from being saved (XSA-25829)


Release Date |
March 2022 |
S/W Version Date |
2022.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.32.01.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

NEW